(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Clean Card® A40

Clean Card® A40

Standard Unit Price:
SGD 26.88
Days to Ship :
8 Day(s)

Features outstanding oil resistance, chemical resistance, solvent resistance, and water pressure resistance.

Basic Specifications

  • Product Category
    Overall type
  • Standard
    EN Standard Product
  • Application
    Chemical Protection
  • Product Type
    Hooded
  • Size
    L
  • Height(cm)
    176~182
  • Manufacturer Product Name
    KleenGuard A40 L
  • Part Number
    68723
  • JAN Code
    4901750687236
  • Material
    PP (Polypropylene) Nonwoven Fabric / Breathable Polyethylene Film
  • Features
    Features outstanding oil resistance, chemical resistance, .solvent resistance, and water resistance.
  • Specification details
    EU chemical protection suit standards (category III, type 5&6 compliant), anti-static processing (EN1149-1), CE marking (CE0120)
  • Chest circumference(cm)
    112~120
  • Gather
    Face, wrist, ankle, waist
  • Color
    White
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 26.88

Part Number : 1-8453-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 26.88
Quantity 1 Pair

Specificationtitle

  • Product Category
    Overall type
  • Standard
    EN Standard Product
  • Application
    Chemical Protection
  • Product Type
    Hooded
  • Size
    L
  • Height(cm)
    176~182
  • Manufacturer Product Name
    KleenGuard A40 L
  • Part Number
    68723
  • JAN Code
    4901750687236
  • Material
    PP (Polypropylene) Nonwoven Fabric / Breathable Polyethylene Film
  • Features
    Features outstanding oil resistance, chemical resistance, .solvent resistance, and water resistance.
  • Specification details
    EU chemical protection suit standards (category III, type 5&6 compliant), anti-static processing (EN1149-1), CE marking (CE0120)
  • Chest circumference(cm)
    112~120
  • Gather
    Face, wrist, ankle, waist
  • Color
    White

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)