(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Glasses Rack, for Goggles, 5 or 10 Compartments

Glasses Rack, for Goggles, 5 or 10 Compartments

Standard Unit Price:
SGD 261.20-
Days to Ship :
7 Day(s)

AS ONE Safety Glasses, Glasses Rack, Goggle Type, 5/10

Basic Specifications

  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Other
    Option
  • Specification details
    Base Portion: Includes Cushion
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 420×97×290
  • 420×200×290
  • Clear
Effective inside dimensions(mm)

Refine by

  • 80 x 90 x 180 ( x 5 rooms)
  • 80 x 90 x 180 ( x 10 rooms)
  • Clear
Manufacturer Product Name

Refine by

  • Glasses Rack 10 Compartments for Goggles
  • Glasses Rack Goggles Type
  • Clear
Manufacturer Model Number

Refine by

  • Goggles Box 5 Compartments
  • Goggles Box 10 Compartments
  • Clear
JAN Code

Refine by

  • 4562108509268
  • 4562108509282
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
420×97×290
80 x 90 x 180 ( x 5 rooms)
Glasses Rack Goggles Type
Goggles Box 5 Compartments
4562108509268
7 Day(s)
SGD 261.20

Part Number : 8-3060-02
Days to Ship 7 Day(s)
Standard Unit Price SGD 261.20
Quantity 1 unit

Specificationtitle

  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Other
    Option
  • Size(mm)
    420×97×290
  • Effective inside dimensions(mm)
    80 x 90 x 180 ( x 5 rooms)
  • Manufacturer Product Name
    Glasses Rack Goggles Type
  • Manufacturer Model Number
    Goggles Box 5 Compartments
  • JAN Code
    4562108509268
  • Specification details
    Base Portion: Includes Cushion
  • Material
    PVC (Polyvinyl Chloride Resin)
1 unit
420×200×290
80 x 90 x 180 ( x 10 rooms)
Glasses Rack 10 Compartments for Goggles
Goggles Box 10 Compartments
4562108509282
7 Day(s)
SGD 419.10

Part Number : 8-3060-04
Days to Ship 7 Day(s)
Standard Unit Price SGD 419.10
Quantity 1 unit

Specificationtitle

  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Other
    Option
  • Size(mm)
    420×200×290
  • Effective inside dimensions(mm)
    80 x 90 x 180 ( x 10 rooms)
  • Manufacturer Product Name
    Glasses Rack 10 Compartments for Goggles
  • Manufacturer Model Number
    Goggles Box 10 Compartments
  • JAN Code
    4562108509282
  • Specification details
    Base Portion: Includes Cushion
  • Material
    PVC (Polyvinyl Chloride Resin)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is with lid, so you can protect your eyeglasses from dust and store it while organized at the same time.

Materials

●PVC(vinyl chloride resin)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)