(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
SS Head Cut Roller Set

Click this image to zoom it.

Move the mouse over the image to zoom

SS Head Cut Roller Set

Standard Unit Price:
SGD 23.28
Days to Ship :
9 Day(s)

Lightweight, semi-soft type paint roller.
[Features]
· Presses down and smooths the unevenness on a surface painted with a pattern roller, etc. and alters the finish.
· Perform subtle changes to an appearance of a pattern in a gentle and mild manner.
· A soft and natural finished-effect.
[Applications]
· Lightweight, semi-soft type.

Basic Specifications

  • Roller Dimensions(Inch)
    9
  • Major Diameter(φmm)
    60
  • Features
    Against the head cutting surface. Semi-soft lightweight type makes gentle contact.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s)
SGD 23.28

Part Number : 161031-0009
Days to Ship 9 Day(s)
Standard Unit Price SGD 23.28
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    9
  • Major Diameter(φmm)
    60
  • Features
    Against the head cutting surface. Semi-soft lightweight type makes gentle contact.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)