(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Kobanzame Magnet Hook

Kobanzame Magnet Hook

Standard Unit Price:
SGD 15.66
Days to Ship :
8 Day(s)

Product information :
Hook diameter: 5 mm
Width (mm): 41
Depth (mm): 71
Height (mm): 50
Absorption power (kg): 8Material :
Body: Steel
Magnet: Neodymium Anti-Slip
Mat: Synthetic Rubber

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Maximum Load (kg/pc.)
    2
  • Main body: option
    Option
  • Material
    Main Body: Steel, Neodymium, Non-slip Sheet: Synthetic Rubber
  • Adsorption Power(kg)
    5
  • JAN Code
    4989999278194
  • Trusco Code
    450-2728
  • Mass
    35g
  • Application
    For management of tools.
  • Hook Diameter(mm)
    5
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 15.66

Part Number : KBZ-MF
Days to Ship 8 Day(s)
Standard Unit Price SGD 15.66
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Maximum Load (kg/pc.)
    2
  • Main body: option
    Option
  • Material
    Main Body: Steel, Neodymium, Non-slip Sheet: Synthetic Rubber
  • Adsorption Power(kg)
    5
  • JAN Code
    4989999278194
  • Trusco Code
    450-2728
  • Mass
    35g
  • Application
    For management of tools.
  • Hook Diameter(mm)
    5
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can hang small articles on hooks.

Specification

●Max Load Capacity(kg/piece):2
●SPQ(piece):50
●Hook Diameter: 5mm

Materials

●Main Body: Steel
●Magnet: Neodymium
●Non-slip Seat: Synthetic Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)