(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stand for Kobanzame Magnet Air Gun

Stand for Kobanzame Magnet Air Gun

Standard Unit Price:
SGD 35.80
Days to Ship :
8 Day(s)

For the storage and management of the air gun.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Maximum Load (kg/pc.)
    0.6
  • Main body: option
    Option
  • Material
    Main Body: Steel, Neodymium, Non-slip Sheet: Synthetic Rubber
  • Adsorption Power(kg)
    3
  • JAN Code
    4989999278187
  • Trusco Code
    450-2710
  • Mass
    640g
  • Application
    For the storage and management of the air gun.
  • Air Gun Tip Insertion Diameter(mm)
    16
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 35.80

Part Number : KBZ-AGS
Days to Ship 8 Day(s)
Standard Unit Price SGD 35.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Maximum Load (kg/pc.)
    0.6
  • Main body: option
    Option
  • Material
    Main Body: Steel, Neodymium, Non-slip Sheet: Synthetic Rubber
  • Adsorption Power(kg)
    3
  • JAN Code
    4989999278187
  • Trusco Code
    450-2710
  • Mass
    640g
  • Application
    For the storage and management of the air gun.
  • Air Gun Tip Insertion Diameter(mm)
    16

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)