(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Light Work Bench Basic Type / Linoleum Tabletop Average Load 300 kg

Light Work Bench Basic Type / Linoleum Tabletop Average Load 300 kg

Standard Unit Price:
SGD 649.60
Days to Ship :
14 Day(s)

Steel lightweight workbench.
[Features]
· Top plate material is upholstered linoleum.
· Non-slip due to the finely roughed surface, with appropriate resilience.
· Features outstanding waterproofing properties, oil resistance, and dirt resistance.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
14 Day(s)
SGD 649.60

Part Number : RAE-1860
Days to Ship 14 Day(s)
Standard Unit Price SGD 649.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Green
  • Trusco Code
    238-5660
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    37.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)