(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
STS Tape Cutter, for OPP Tape, for 3 inch (76 mm) Paper Tube

STS Tape Cutter, for OPP Tape, for 3 inch (76 mm) Paper Tube

Standard Unit Price:
SGD 4.50
Days to Ship :
8 Day(s)

The ridges and springs on paper tube holder prevent the tape from twisting around. Tape dispenses smoothly. An OPP tape cutter

Basic Specifications

  • Product Type
    Fixtures
  • Color
    Blue
  • Color Detail
    Blue
  • Width x depth x height(mm)
    60×140×90
  • JAN Code
    4560118187117
  • Trusco Code
    443-8540
  • Mass(g)
    70
  • Maximum tape width(mm)
    50
  • Maximum tape outer diameter(mm)
    125
  • Features
    Rise and spring of the paper tube setting part prevent tape from winding around spool. Tape can be smoothly pulled out.
  • Use
    OPP Tape Cutter
  • Specifications
    For 3-inch (76 mm) paper tubes
  • Suitable tape
    OPP tape
  • Body Material
    ABS Resin
  • Blade Material
    Stainless Steel
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 4.50

Part Number : STC50B
Days to Ship 8 Day(s)
Standard Unit Price SGD 4.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fixtures
  • Color
    Blue
  • Color Detail
    Blue
  • Width x depth x height(mm)
    60×140×90
  • JAN Code
    4560118187117
  • Trusco Code
    443-8540
  • Mass(g)
    70
  • Maximum tape width(mm)
    50
  • Maximum tape outer diameter(mm)
    125
  • Features
    Rise and spring of the paper tube setting part prevent tape from winding around spool. Tape can be smoothly pulled out.
  • Use
    OPP Tape Cutter
  • Specifications
    For 3-inch (76 mm) paper tubes
  • Suitable tape
    OPP tape
  • Body Material
    ABS Resin
  • Blade Material
    Stainless Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)