(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mini Small Roller, Short-Haired, 2 Inches

Mini Small Roller, Short-Haired, 2 Inches

Standard Unit Price:
SGD 5.90
Days to Ship :
18 Day(s)

[Features]·A versatile mini roller that holds and spreads paint well.

Basic Specifications

  • Roller Dimensions(Inch)
    2
  • Material
    Polyester
  • Bristle Length(mm)
    13
  • Sizes(Inch)
    2
  • Total Length(mm)
    65
  • JAN Code
    4972883170926
  • Trusco Code
    431-1434
  • Features
    Universal-type product that sprays liquids, including paints, well.
  • Mass(g)
    8
  • Compatible Handle
    17058
  • Applicable Paint
    Aqueous, oil-based, acrylic, and vinyl chloride
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18 Day(s)
SGD 5.90

Minimum order quantity is 10.

Part Number : 17092
Days to Ship 18 Day(s)
Standard Unit Price SGD 5.90
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    2
  • Material
    Polyester
  • Bristle Length(mm)
    13
  • Sizes(Inch)
    2
  • Total Length(mm)
    65
  • JAN Code
    4972883170926
  • Trusco Code
    431-1434
  • Features
    Universal-type product that sprays liquids, including paints, well.
  • Mass(g)
    8
  • Compatible Handle
    17058
  • Applicable Paint
    Aqueous, oil-based, acrylic, and vinyl chloride

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)