(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mask (Ear-Mounted Type)

Mask (Ear-Mounted Type)

Standard Unit Price:
SGD 10.50
Days to Ship :
7 Day(s)

Features urethane rubber which is unlikely to cause ear pain. The resin nose piece is processed to fit the shape of the nose. As no metal has been used in the nose piece, no trash separation is needed. Overall weight reduction is achieved with a simple structure that does not use edge tape. Light work. Food processing industry.

Basic Specifications

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Ear-Hook Type
  • Length × width(mm)
    90×175
  • Structure
    Layer 1
  • JAN Code
    4989999268560
  • Trusco Code
    445-5771
  • Mass(g)
    1/sheet
  • Application
    Light work. Food processing industry.
  • Features
    Features urethane rubber which is unlikely to cause ear pain. The plastic nose piece is processed to fit the shape of nose. No metal is used for the nose piece so it does not need to be sorted for waste recycling. The weight is reduced by introducing a simple structure without using edge tape.
  • Specifications
    Ear-Hook Type
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (100 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
7 Day(s)
SGD 10.50

Part Number : TEM1L-100
Days to Ship 7 Day(s)
Standard Unit Price SGD 10.50
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Ear-Hook Type
  • Length × width(mm)
    90×175
  • Structure
    Layer 1
  • JAN Code
    4989999268560
  • Trusco Code
    445-5771
  • Mass(g)
    1/sheet
  • Application
    Light work. Food processing industry.
  • Features
    Features urethane rubber which is unlikely to cause ear pain. The plastic nose piece is processed to fit the shape of nose. No metal is used for the nose piece so it does not need to be sorted for waste recycling. The weight is reduced by introducing a simple structure without using edge tape.
  • Specifications
    Ear-Hook Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support