(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Belt Sander "Narrow Belter"

Air Belt Sander "Narrow Belter"

5 types of arms can be used properly by one operation with a single screw. Features a large operation range with a belt width from 3 mm to 20 mm. The rubber pulley reduces vibration and joint marks are less likely to occur, extending the durability of the belt. It comes with a safety cover (special design) and can be easily used with both hands. Industry's thinnest belt with 3 mm width can be used.

Part Number

Configured Part Number is shown.

NR-111-S

Part Number
NR-111-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 531.07

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Total Length(mm) 370 Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(rpm) 16000
Belt Speed(m/min) 1000 Air Consumption(m³/min) 0.5 Exhaust Rear
Hose Fixing Port Rc1/4 Belt Dimension(mm) 3~20X330 JAN Code 4562137342416
Trusco Code 448-4312 Mass(g) 1050 Advantages Five types of arm can be selected by changing a single screw. It offers a wide range of work, with belt width of 3 mm to 20 mm. The rubber pulley reduces vibration, and joint marks are less likely to occur, which extends the durability of the belt. It comes with a safety cover (special design) and can be easily used with both hands. It supports a 3 mm wide belt, the narrowest type of the industry. It is equipped with silencer muffler and built-in air regulator.
Use For polishing of L-shaped corner inner surface. For polishing of fine parts, molded parts, and other complex surfaces. For removal of complex part burns, and scratch removal polishing. Accessories Coupler Mini Oil L-Wrench A-Arm (3 mm) D Arm (8 mm)

Please check the type/dimensions/specifications of the part NR-111-S in the Air Belt Sander "Narrow Belter" series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)