(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
"NEJIYAMA KYUJOTAI" Screw Removal Liquid

"NEJIYAMA KYUJOTAI" Screw Removal Liquid

Standard Unit Price:
SGD 6.81
Days to Ship :
9 Day(s)

Merely by application to the screw head, a crushed screw can be easily removed. Friction enhancement agent prevents the phenomenon of screwdriver slipping in the screw groove.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Mass(g)
    26
  • JAN Code
    4989999256840
  • Trusco Code
    449-9344
  • Features
    Merely by application to the screw head, a crushed screw can be easily removed. Friction enhancement agent prevents the phenomenon of screwdriver slipping in the screw groove.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 6.81

Part Number : TNH-15
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.81

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Mass(g)
    26
  • JAN Code
    4989999256840
  • Trusco Code
    449-9344
  • Features
    Merely by application to the screw head, a crushed screw can be easily removed. Friction enhancement agent prevents the phenomenon of screwdriver slipping in the screw groove.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By attaching to the head of the screw, crushed screws can be unscrewed easily.
●With friction enhancing solution that prevents the screwdriver and the groove of the screw from slipping.

Specification

●SPQ(piece):10

Warning

●If the groove is missing, the effect of this product can not be obtained.

Tech Support