(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
T/C Dobby-like, No Tuck Cargo Pants 8876 8876-22-105

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

T/C Dobby-like, No Tuck Cargo Pants 8876
Part Number: 8876-22-105

Standard Unit Price: SGD 52.47 Special Price SGD 52.47
Quantity: 1 pc.
Days to Ship: 10 Day(s)

Easy rider no-tuck pants.
[Features]
· Pockets with increased capacity to correspond to the type of work being performed. Shrinkage and wrinkle prevention processing.
· Interlaced structure allows for excellent breathability and prevents heat from building up.
· Three-dimensional feeling causes little contact between the skin and the fabric, making it comfortable to wear.
· With a silver-gray/mint green lining that is difficult to see through.
[Applications]
· Optimal for various work.

Specifications of 8876-22-105

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714396748

Please check the type/dimensions/specifications of the part 8876-22-105 in the T/C Dobby-like, No Tuck Cargo Pants 8876 series.

Similar Part Numbers

Part Number
8876-20-115
8876-20-120
8876-20-70
8876-22-110
8876-22-115
8876-22-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor (Group) Inseam
(cm)
Waist
(cm)
Color Details Product Code Contents

SGD 52.47

1 Piece(s) 10 Day(s) Gray76115Gray4991714445248-

SGD 52.47

1 Piece(s) 10 Day(s) Gray76120Gray4991714445255-

SGD 52.47

1 Piece(s) 10 Day(s) Gray7870Gray4991714445125-

SGD 52.47

1 Piece(s) 10 Day(s) Gray76110Silver gray4991714396755-

SGD 52.47

1 Piece(s) 10 Day(s) Gray76115Silver gray4991714396762-

SGD 52.47

1 Piece(s) 10 Day(s) Gray76120Silver gray4991714396779-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)