(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Handsome Double Pleated Slacks 2090 2090-22-70

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Handsome Double Pleated Slacks 2090
Part Number: 2090-22-70

Standard Unit Price: SGD 49.11 Special Price SGD 49.11
Quantity: 1 pc.
Days to Ship: 10 Day(s)

Soft and stylish work clothing.
[Features]
· A straight 2-tuck design that easily allows for intense movement.
· With a "high-rise" waist for the perfect fit.
· Uses thick, stable belt loops.
· Uses high quality 100% cotton fabric.
[Applications]
· Optimal for various work.

Specifications of 2090-22-70

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    70
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714304101

Please check the type/dimensions/specifications of the part 2090-22-70 in the Handsome Double Pleated Slacks 2090 series.

Similar Part Numbers

Part Number
2090-10-115
2090-10-120
2090-10-70
2090-22-73
2090-22-76
2090-22-79
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor (Group) Waist
(cm)
Color Details Product Code Contents

SGD 51.21

1 Piece(s) 10 Day(s) Navy Blue115CON4991714304071-

SGD 51.21

1 Piece(s) 10 Day(s) Navy Blue120CON4991714304088-

SGD 49.11

1 Piece(s) 10 Day(s) Navy Blue70CON4991714303951-

SGD 49.11

1 Piece(s) 10 Day(s) Gray73Silver gray4991714304118-

SGD 49.11

1 Piece(s) 10 Day(s) Gray76Silver gray4991714304125-

SGD 49.11

1 Piece(s) 10 Day(s) Gray79Silver gray4991714304132-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)