(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
MiniDry Short Sleeve Donkey Jacket 1341-40-L

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

MiniDry Short Sleeve Donkey Jacket
Part Number: 1341-40-L

Standard Unit Price: SGD 60.43 Special Price SGD 60.43
Quantity: 1 Pair
Days to Ship: 10 Day(s)

Workwear that feels cool, made of quick-dry sweat absorbing material.

Specifications of 1341-40-L

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    65
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714166020

Please check the type/dimensions/specifications of the part 1341-40-L in the MiniDry Short Sleeve Donkey Jacket series.

Similar Part Numbers

Part Number
1341-20-L
1341-20-LL
1341-20-M
1341-40-LL
1341-40-M
1341-40-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details Product Code Contents

SGD 60.43

1 Piece(s) 10 Day(s) GrayL521152565Gray4991714160684-

SGD 72.00

1 Piece(s) 10 Day(s) GrayLL53.51192767Gray4991714160691-

SGD 72.00

1 Piece(s) 10 Day(s) GrayM50.51112563Gray4991714160677-

SGD 60.43

1 Piece(s) 10 Day(s) BlueLL53.51192767Blue4991714166037-

SGD 72.00

1 Piece(s) 10 Day(s) BlueM50.51112563Blue4991714166013-

SGD 72.00

1 Piece(s) 10 Day(s) BlueS491072561Blue4991714166006-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)