(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Micro Nipper NP-05

Micro Nipper NP-05

Standard Unit Price:
SGD 24.42
Days to Ship :
7 Day(s)

With a small head, these nippers are perfect for circuit board work, and for creating models.
[Features]
· Head is compact and can cut vertically.
· The blade part has high durability thanks to thorough hardening which achieves sharp cutting ability.
· With fitting to prevent the blade from opening enough for the spring to fall out.
· Uses environmentally friendly elastomer for the grip part that tightly fits to hands.
· The grip part has a surface resistance value of approximately 1 x 10^6 to 1 x 10^7 Ω/sq (not an insulated tool).
[Applications]
· It can be used for fine processing, gate processing, cutting of etching parts, etc.
· Ideal for cutting parts of plastic models.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    123
  • With/Without Spring
    Included
  • Copper Wire Cutting Capacity(φ/mm)
    0.8
  • Set / Single
    Single Item
  • Blade Hardness
    HRC59±3
  • Material
    High Carbon Steel
  • Body / Option
    Main Body
  • Weight(g)
    65
  • Characteristics
    The head is compact and suitable for precision work or fine processes. The elaborate quenching of the blade gives it great sharpness and outstanding durability. Idea for resin molded product pin gate processing.
  • Manufacturer model number
    NP-05
  • Supplement
    Opening width of blades can be adjusted with a screw. Has a strap hole convenient for fall prevention.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 24.42

Part Number : NP-05
Days to Ship 7 Day(s)
Standard Unit Price SGD 24.42

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    123
  • With/Without Spring
    Included
  • Copper Wire Cutting Capacity(φ/mm)
    0.8
  • Set / Single
    Single Item
  • Blade Hardness
    HRC59±3
  • Material
    High Carbon Steel
  • Body / Option
    Main Body
  • Weight(g)
    65
  • Characteristics
    The head is compact and suitable for precision work or fine processes. The elaborate quenching of the blade gives it great sharpness and outstanding durability. Idea for resin molded product pin gate processing.
  • Manufacturer model number
    NP-05
  • Supplement
    Opening width of blades can be adjusted with a screw. Has a strap hole convenient for fall prevention.
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)