(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Auto Center Punch with Tip

Auto Center Punch with Tip

Standard Unit Price:
SGD 24.59
Days to Ship :
Same day

A punch that does not require a hammer, that can accurately perforate just by pressing
[Features]
Precise driving is possible without the need for a hammer.
[Applications]
For perforation work.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Punch
  • Total Length(mm)
    130
  • Width(mm)
    30
  • Intended Use
    Perforating
  • Specifications 1
    Carbide tip included
  • Specifications 2
    Adjustable striking intensity
  • Function 1
    Precise insertion possible without the need for a hammer.
  • Function 2
    As it can be operated with one hand, work directly above can be performed easily.
  • Function 3
    Internal hammer head and spring enable powerful hole punching.
  • Note 1
    Never hold material in your hand when perforating.
  • Note 2
    Do not touch tip bit by hand during use.
  • Note 3
    Do not use on materials that can to break on impact, such as glass, plastics, etc.
  • Other 1
    Do not use for items conducting electricity.
  • Product Depth
    20
  • Product Weight(g)
    100
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Same day
SGD 24.59

Part Number : AP10
Days to Ship : Same day
Standard Unit Price SGD 24.59

Specificationtitle

  • Product Model
    Punch
  • Total Length(mm)
    130
  • Width(mm)
    30
  • Intended Use
    Perforating
  • Specifications 1
    Carbide tip included
  • Specifications 2
    Adjustable striking intensity
  • Function 1
    Precise insertion possible without the need for a hammer.
  • Function 2
    As it can be operated with one hand, work directly above can be performed easily.
  • Function 3
    Internal hammer head and spring enable powerful hole punching.
  • Note 1
    Never hold material in your hand when perforating.
  • Note 2
    Do not touch tip bit by hand during use.
  • Note 3
    Do not use on materials that can to break on impact, such as glass, plastics, etc.
  • Other 1
    Do not use for items conducting electricity.
  • Product Depth
    20
  • Product Weight(g)
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)