(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flat painted stone

Flat painted stone

Grinding wheel for double-headed grinders.
[Features]
·RYOBI double-headed grinders TG-61 and TG-151 are applicable.
[Applications]
·For grinding tools, drills, and deburring.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1680021

 
Part Number
1680021
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 18.84

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Grindstone dimensions (outer diameter)(mm) 150 Grindstone dimensions (hole diameter)(mm) 12.7 Grindstone dimensions (thickness)(mm) 19
Particle Size(#) #60 Compatible Model TG-61・TG-151

Please check the type/dimensions/specifications of the part 1680021 in the Flat painted stone series.

Tech Support