(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Weight 6153242

Weight 6153242

Standard Unit Price:
SGD 31.00
Days to Ship :
10 Day(s)

[Features]
· WIM-126RC,WI-125,WIM-125A,WI-195

Basic Specifications

  • Maximum Hanging Load Weight(t)
    Other
  • Other
    Option
  • Size(mm)
    127×8
  • Compatible Model
    WI-126RC・WI-196RC・WI-125・WIM-125A・WI-195

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 31.00

Part Number : 6153242
Days to Ship 10 Day(s)
Standard Unit Price SGD 31.00

Specificationtitle

  • Maximum Hanging Load Weight(t)
    Other
  • Other
    Option
  • Size(mm)
    127×8
  • Compatible Model
    WI-126RC・WI-196RC・WI-125・WIM-125A・WI-195

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)