(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Ball Point Magic Ring Hex Wrench (Long Type)

Ball Point Magic Ring Hex Wrench (Long Type)

Standard Unit Price:
SGD 32.90
Days to Ship :
18 Day(s)

It can hold hex socket screws by the function of the retainer ring attached to the tip of the wrench. Hex screws can be easily inserted and removed even in deep holes or narrow places which are hard to reach by hand.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    10
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    231
  • Hex Neck Length (H Dimension) L-type Only(mm)
    50
  • Mass(g)
    184
  • Features
    Chrome plating is performed on chrome vanadium steel, heat-processed up to HRC57-60.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18 Day(s)
SGD 32.90

Part Number : 369R10
Days to Ship 18 Day(s)
Standard Unit Price SGD 32.90

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    10
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    231
  • Hex Neck Length (H Dimension) L-type Only(mm)
    50
  • Mass(g)
    184
  • Features
    Chrome plating is performed on chrome vanadium steel, heat-processed up to HRC57-60.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)