(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
WA201311 Swivel Neck Socket

WA201311 Swivel Neck Socket

Standard Unit Price:
SGD 24.85
Days to Ship :
9 Day(s)

It swings when pulled out and is fixed in place when pushed in. It can be used either way. When there are not surrounding obstacles, it can be pushed in to fix in place and used as a deep hole socket. It is convenient to tighten in a pulled out swing state when tightened in a corner.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    13
  • Overall Length(mm)
    113
  • Shaft measurements(mm)
    19
  • l(mm)
    8
  • JAN Code
    4907587355850
  • Features
    It swings when pulled out and is fixed in place when pushed in. It can be used either way. When there are not surrounding obstacles, it can be pushed in to fix in place and used as a deep hole socket. It is convenient to tighten in a pulled out swing state when tightened in a corner.
  • Mount Size(mm)
    165×35
  • Chamfer Angle
    26°30′

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 24.85

Part Number : WA201311
Days to Ship 9 Day(s)
Standard Unit Price SGD 24.85

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    13
  • Overall Length(mm)
    113
  • Shaft measurements(mm)
    19
  • l(mm)
    8
  • JAN Code
    4907587355850
  • Features
    It swings when pulled out and is fixed in place when pushed in. It can be used either way. When there are not surrounding obstacles, it can be pushed in to fix in place and used as a deep hole socket. It is convenient to tighten in a pulled out swing state when tightened in a corner.
  • Mount Size(mm)
    165×35
  • Chamfer Angle
    26°30′

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Suitable for angular work such as bridle bolt and duct connection tightening.
●Socket that can use both head swinging and fixing. 
●Push and fix, so you can use it as a deep hole socket. Tightened during the head swinging by pulling to the corner side tig

Specification

●Across-Flats Dimension(mm):13
●Shaft Dimension(mm):6.35
●Total Length(mm):113
●Socket Outer Diameter(mm):19
●SPQ(piece):5
●Compatible with 18V impact

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)