(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
A14 Square Double Ended Bit

A14 Square Double Ended Bit

Standard Unit Price:
SGD 30.51-
Days to Ship :
8 Day(s)

Even if one side breaks, it can be reversed and used. Special form that prevents tool bit biting.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Square Type (Square)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Heat treatment classification
    H
  • Features
    Even if one side breaks, it can be reversed and used. Special shape that prevents the bit from biting in.

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 65
  • 110
  • 150
  • Clear
Blade Tip Size

Refine by

  • SQNo.1
  • SQNo.2
  • SQNo.3
  • Clear
JAN Code

Refine by

  • 4907587321923
  • 4907587321930
  • 4907587321947
  • 4907587321954
  • 4907587321961
  • 4907587321978
  • 4907587321985
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
65
SQNo.1
4907587321961
8 Day(s)
SGD 30.51

Minimum order quantity is 10.

Part Number : A14SQNO165
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.51

Specificationtitle

  • Tip Type
    Square Type (Square)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Blade Tip Size
    SQNo.1
  • Heat treatment classification
    H
  • JAN Code
    4907587321961
  • Features
    Even if one side breaks, it can be reversed and used. Special shape that prevents the bit from biting in.
110
SQNo.2
4907587321947
8 Day(s)
SGD 34.07

Minimum order quantity is 10.

Part Number : A14SQNO2110
Days to Ship 8 Day(s)
Standard Unit Price SGD 34.07

Specificationtitle

  • Tip Type
    Square Type (Square)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Blade Tip Size
    SQNo.2
  • Heat treatment classification
    H
  • JAN Code
    4907587321947
  • Features
    Even if one side breaks, it can be reversed and used. Special shape that prevents the bit from biting in.
150
SQNo.2
4907587321978
8 Day(s)
SGD 42.04

Minimum order quantity is 10.

Part Number : A14SQNO2150
Days to Ship 8 Day(s)
Standard Unit Price SGD 42.04

Specificationtitle

  • Tip Type
    Square Type (Square)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Blade Tip Size
    SQNo.2
  • Heat treatment classification
    H
  • JAN Code
    4907587321978
  • Features
    Even if one side breaks, it can be reversed and used. Special shape that prevents the bit from biting in.
65
SQNo.2
4907587321923
8 Day(s)
SGD 30.51

Minimum order quantity is 10.

Part Number : A14SQNO265
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.51

Specificationtitle

  • Tip Type
    Square Type (Square)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Blade Tip Size
    SQNo.2
  • Heat treatment classification
    H
  • JAN Code
    4907587321923
  • Features
    Even if one side breaks, it can be reversed and used. Special shape that prevents the bit from biting in.
110
SQNo.3
4907587321954
8 Day(s)
SGD 34.07

Minimum order quantity is 10.

Part Number : A14SQNO3110
Days to Ship 8 Day(s)
Standard Unit Price SGD 34.07

Specificationtitle

  • Tip Type
    Square Type (Square)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Blade Tip Size
    SQNo.3
  • Heat treatment classification
    H
  • JAN Code
    4907587321954
  • Features
    Even if one side breaks, it can be reversed and used. Special shape that prevents the bit from biting in.
150
SQNo.3
4907587321985
8 Day(s)
SGD 42.04

Minimum order quantity is 10.

Part Number : A14SQNO3150
Days to Ship 8 Day(s)
Standard Unit Price SGD 42.04

Specificationtitle

  • Tip Type
    Square Type (Square)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Blade Tip Size
    SQNo.3
  • Heat treatment classification
    H
  • JAN Code
    4907587321985
  • Features
    Even if one side breaks, it can be reversed and used. Special shape that prevents the bit from biting in.
65
SQNo.3
4907587321930
8 Day(s)
SGD 30.51

Minimum order quantity is 10.

Part Number : A14SQNO365
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.51

Specificationtitle

  • Tip Type
    Square Type (Square)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Blade Tip Size
    SQNo.3
  • Heat treatment classification
    H
  • JAN Code
    4907587321930
  • Features
    Even if one side breaks, it can be reversed and used. Special shape that prevents the bit from biting in.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)