(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
TD-BS2 Bit Set for Replacement (Hex)

TD-BS2 Bit Set for Replacement (Hex)

Standard Unit Price:
SGD 9.90
Days to Ship :
9 Day(s)

Hex bit set for work tools.
[Features]
· A replacement bit for work tools.
· 5 subtense sizes: 2.5, 3, 4, 5, 6.
· Imperial size with a length of 25.4 mm.
[Applications]
· From household to professional use.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25.4
  • Single Product Set Product
    Set Product
  • Tip two-sided width size (mm)
    2.5 / 3 / 4 / 5 / 6
  • Bit Quantity
    10
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • JAN Code
    4907587061812
  • Size(mm)
    120X45X23

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 9.90

Part Number : TDBS2
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.90

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25.4
  • Single Product Set Product
    Set Product
  • Tip two-sided width size (mm)
    2.5 ~ 6
  • Bit Quantity
    10
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • JAN Code
    4907587061812
  • Size(mm)
    120X45X23

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A thin type ratchet handle convenient in a narrow place.

Specification

●Set Contents:Opposite Side H 2.5, 3, 4, 5, 6 x 25.4mm, Bit Holder Belt
●Set Contents(piece):5
●SPQ(set):10

Materials

●Special Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)