(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Flexible nonwoven abrasive material can polish any irregular surface beautifully. Ideal for deburring of small parts made of aluminum, brass, or stainless steel, oxide coating removal, removal of polishing scratches, and finishing. Attach to a double-headed grinder to use.
[Features]
· Nonwoven fabric abrasive material has been constructed for use with a double-headed grinder.
· For rough to fine finishing.
· Old paint removal.
· Used for polishing and deburring small components.
· Cleaning before welding.
· Removal of oxide film or rust.
· For removing the nap of wood.
· For removing burns from stainless steel, etc. after welding.
· Blurs out scratches on aluminum products.
· Roughening before applying paint coats, laminate, etc.
· For cleaning printed circuit boards
Japanese Only
Part Number |
---|
SWF12516-S-AF |
SWF12516-S-AM |
SWF12516-S-AVF |
SWF15016-S-AF |
SWF15016-S-AVF |
SWF20025-S-AF |
SWF20025-S-AM |
SWF20025-S-AVF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Diameter x Width x Hole Diameter (mm) | Maximum Operating Rotational Speed (min-1 (r.p.m)) | Type |
---|---|---|---|---|---|---|---|
SGD 47.40 | 1 Piece(s) | 9 Day(s) | 125X16X12.7 | 5000 | Fine | ||
SGD 47.40 | 1 Piece(s) | 9 Day(s) | 125X16X12.7 | 5000 | Second cut | ||
SGD 47.40 | 1 Piece(s) | 9 Day(s) | 125X16X12.7 | 5000 | Extra fine | ||
SGD 54.40 | 1 Piece(s) | 9 Day(s) | 150X16X12.7 | 4000 | Fine | ||
SGD 54.40 | 1 Piece(s) | 9 Day(s) | 150X16X12.7 | 4000 | Extra fine | ||
SGD 87.74 | 1 Piece(s) | 9 Day(s) | 200X25X15.9 | 4000 | Fine | ||
SGD 87.74 | 1 Piece(s) | 9 Day(s) | 200X25X15.9 | 4000 | Second cut | ||
SGD 87.74 | 1 Piece(s) | 10 Day(s) | 200X25X15.9 | 4000 | Extra fine |
Loading...
Product Type | Flap Wheel | Abrasive | A | Fixing Tool | Double-end grinder |
---|---|---|---|---|---|
Features | Flexible nonwoven abrasive material can polish any irregular surface carefully. Ideal for deburring of small parts made of aluminum, brass, or stainless steel, oxide coating removal, removal of polishing scratches, and finishing. Attach it to a double-headed grinder to begin work. | Use | Rough to Fine Finish, Stripping, Cleanings Before Welding or Plating, Removal of Oxidized Scale or Rust, Removal of Burns After Welding, Smoothing Scratches in Aluminum Products, Work Surface Roughing for Coating and Laminating Pre-Work, Smoothing Out Wood Material | Package Unit(Nos.) | 1 |
How can we improve?
How can we improve?