(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroCut 1/2 Plunging/Grooving Shank Bit (Part Numbers)

CoroCut 1/2 Plunging/Grooving Shank Bit

Click this image to zoom it.

Move the mouse over the image to zoom

  • CoroCut 1/2 Plunging/Grooving Shank Bit
  • CoroCut 1/2 Plunging/Grooving Shank Bit

PDF

Part Number

Configured Part Number is shown.

RF123L32-3225BM

 
Part Number
RF123L32-3225BM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Groove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Number of corners for tip use Shank height
(mm)
Cutting Angle
(°)
Sheet size Clamp System Function Height
(mm)
Function Length
(mm)
Shank width (b)
(mm)
Function Width
(mm)
Tool Style Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Overall Length
(mm)
Maximum Protrusion Quantity
(mm)
Special Purpose Dimensions/f1
(mm)
Dimensions Dm
(mm)

SGD 314.60

1 Piece(s) 10 Day(s) Outer Diameter Grooving / Cutting off / Profiling832Right-hand2 Corner320LScrew Clamp-----253217060N123L2-0800-GM7.5---26-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part RF123L32-3225BM in the CoroCut 1/2 Plunging/Grooving Shank Bit series.

Similar Part Numbers

Part Number
LF123M50-4040B
RF123D08-1212B
RF123D08-1616B
RF123L32-3232BM
RF123M32-3232B
RF123M32-4040B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Groove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Number of corners for tip use Shank height
(mm)
Cutting Angle
(°)
Sheet size Clamp System Function Height
(mm)
Function Length
(mm)
Shank width (b)
(mm)
Function Width
(mm)
Tool Style Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Overall Length
(mm)
Maximum Protrusion Quantity
(mm)
Special Purpose Dimensions/f1
(mm)
Dimensions Dm
(mm)

SGD 441.29

1 Piece(s) 10 Day(s) Profiling / Outer Diameter Grooving / Cutting off1150Left-hand1 Corner400MScrew Clamp-----404025063.9N123M1-1100-GM4.5---42-

SGD 235.37

1 Piece(s) 10 Day(s) Profiling / Outer Diameter Grooving / Cutting off1.58Right-hand2 Corner120DScrew Clamp-----121212525.5N123D2-0150-CM2.5---13-

SGD 235.37

1 Piece(s) 10 Day(s) Profiling / Outer Diameter Grooving / Cutting off1.58Right-hand2 Corner160DScrew Clamp-----161610025.5N123D2-0150-CM2.5---17-

SGD 386.27

1 Piece(s) 8 Day(s) Profiling / Outer Diameter Grooving / Cutting off832Right-hand2 Corner320LScrew Clamp-----323217060N123L2-0800-GM7.5---33-

SGD 383.50

1 Piece(s) 10 Day(s) Outer Diameter Grooving / Cutting off1132Right-hand1 Corner320MScrew Clamp-----323225063.9N123M1-1100-GM9---34-

SGD 386.27

1 Piece(s) 10 Day(s) Outer Diameter Grooving / Cutting off1132Right-hand1 Corner400MScrew Clamp-----404025063.9N123M1-1100-GM9---42.2-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)