(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magic Drill DRX Type Compatible Tip

Magic Drill DRX Type Compatible Tip

[Features]
·This is a new concept chip breaker that can handle a wide variety of workpiece materials.
Insert material (Details): PR1210

Part Number

Configured Part Number is shown.

ZXMT170608GM-PR1210

Part Number
ZXMT170608GM-PR1210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 21.15

10 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

rε(mm) 0.8 Material PR1210 φd(mm) 6.8
A(mm) 22.1 W(mm) 17.7 T(mm) 6.58
α 13゚ β 7゚

Please check the type/dimensions/specifications of the part ZXMT170608GM-PR1210 in the Magic Drill DRX Type Compatible Tip series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)