(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SRCP-B Type (inner diameter machined)

SRCP-B Type (inner diameter machined)

Inner diameter holder for screw clamp method/clamp-on method bearings.

Part Number

Configured Part Number is shown.

Part Number
SRCPL2020B-12-A20
SRCPR2020B-12-A20
SRCPR2525B-16-A32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter øA Preferred Hand Overall Length L1 B
(mm)
F1
(mm)
H1
(mm)
h
(mm)
L2
(mm)
Wrench Clamp Screw Applicable Tip

SGD 218.49

1 Piece(s) 7 Day(s) or more 20Left Handed12520222015.525FT-15SB-4TRRPMT1203M0-BB

SGD 218.49

1 Piece(s) 10 Day(s) 20Right Handed12520222015.525FT-15SB-4TRRPMT1203M0-BB

SGD 226.13

1 Piece(s) 7 Day(s) or more 32Right Handed1502527252031LTW-20SB-5090TRRPMT1604M0-BB

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Round) Use Minor Diameter Clamp Shape Screw On
Oil Hole Presence None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)