(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

EZB-NB (Internal Diameter Processing)

EZB-NB (Internal Diameter Processing)

[Specifications]·Machining applications: inner diameter, through hole; compatible insert shape: non-ISO standard; clamp method: non-ISO standard

Part Number

Configured Part Number is shown.

Part Number
EZBR025020-005NB-PR1225
EZBR030025-005NB-PR1225
EZBR040035-005NB-PR1225
EZBR045040-005NB-PR1225
EZBR055050-005NB-PR1225
EZBR075070-005NB-PR1225
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter øA Overall Length L1 Shank Diameter øD H
(mm)
F
(mm)
S
(mm)
L2
(mm)
L3
(mm)
Compatible Sleeve

SGD 17.25

1 Piece(s) 4 Day(s) or more 2.53221.820.940.1684.8EZH020…

SGD 17.80

1 Piece(s) 4 Day(s) or more 3352.52.31.190.1610.54.8EZH025…

SGD 19.43

1 Piece(s) 4 Day(s) or more 4423.53.31.690.25156.7EZH035…

SGD 19.97

1 Piece(s) 4 Day(s) or more 4.54943.81.940.28209.7EZH040…

SGD 22.70

1 Piece(s) 4 Day(s) or more 5.558.254.82.440.33259.7EZH050…

SGD 30.32

1 Piece(s) 4 Day(s) or more 7.574.276.83.440.453511.7EZH070…

Loading...

  1. 1

Basic Information

Preferred Hand Right Handed rε(mm) 0.05 ±0.015 Material PR1225

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)