(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CSRN Type (Outer Diameter Machining) (Part Numbers)

CSRN Type (Outer Diameter Machining)

[Specifications]·Machining applications: outer diameter; compatible insert shape: S (square); compatible insert relief angle: negative 0° (N); clamp method: clamp-on (C)

Part Number

Configured Part Number is shown.

CSRNR4040R-15

Part Number
CSRNR4040R-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Clamp Set Insert Breaker Sheet Set Screw

SGD 226.13

1 Piece(s) 10 Day(s) Right Handed4043-4020030SP-162CE-220CB-51M4X10

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Use Major Diameter Clamp Shape Clamp On
Applicable Chip Clearance Angle Negative Wrench LW-4 Reference Corner R (rε) 0.8

Please check the type/dimensions/specifications of the part CSRNR4040R-15 in the CSRN Type (Outer Diameter Machining) series.

Similar Part Numbers

Part Number
CSRNL2020K-12
CSRNL2525M-12
CSRNL3225P-12
CSRNL4040R-15
CSRNR2020K-12
CSRNR2525M-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Clamp Set Insert Breaker Sheet Set Screw

SGD 108.41

1 Piece(s) 4 Day(s) or more Left Handed202222012522SP-141(SP-143)CE-020CB-11M3X8(M3X12)

SGD 118.23

1 Piece(s) 10 Day(s) Left Handed2527-2515022SP-141(SP-143)CE-020CB-11M3X8(M3X12)

SGD 125.85

1 Piece(s) 4 Day(s) or more Left Handed2527-3217022SP-141(SP-143)CE-020CB-11M3X8(M3X12)

SGD 226.13

1 Piece(s) 4 Day(s) or more Left Handed4043-4020030SP-162CE-220CB-51M4X10

SGD 108.41

1 Piece(s) 4 Day(s) or more Right Handed202222012522SP-141(SP-143)CE-020CB-11M3X8(M3X12)

SGD 118.23

1 Piece(s) 4 Day(s) or more Right Handed2527-2515022SP-141(SP-143)CE-020CB-11M3X8(M3X12)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)