(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Gripper

Click this image to zoom it.

Move the mouse over the image to zoom

Gripper

Standard Unit Price:
SGD 29.68
Days to Ship :
7 Day(s)

The arm closes when the user grabs the grip, making the design ideal for picking up empty cans and other garbage.
[Features]
· The arm rotates across a range of 360 degrees in increments of 90 degrees.
· A magnet is attached to the tip, allowing light metal objects to be picked up.
[Materials]
· Aluminum, PP, magnet

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Garbage Compactor
  • Size(mm)
    800
  • Cord
    UP-4350
  • Specifications
    Arm 360 Degree Rotation / Magnet X 1 Location
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 29.68

Part Number : 146108
Days to Ship 7 Day(s)
Standard Unit Price SGD 29.68
Quantity 1 pc.

Specificationtitle

  • Product Type
    Garbage Compactor
  • Size(mm)
    800
  • Cord
    UP-4350
  • Specifications
    Arm 360 Degree Rotation / Magnet X 1 Location

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)