(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Piping Identification Tape Fluorescent Tape

Click this image to zoom it.

Move the mouse over the image to zoom

Piping Identification Tape Fluorescent Tape

Standard Unit Price:
SGD 13.69-
Days to Ship :
11 Day(s)

4 colors, such as fluorescent red, and 4 sizes are available
[Materials]
· Fluorescent PVC tape

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    2
  • Thickness(mm)
    0.08
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Red Type
  • Yellows
  • Green
  • Clear
Width(mm)

Refine by

  • 25
  • 50
  • Clear
Color Details

Refine by

  • Fluorescent Green
  • Fluorescent Red
  • Fluorescent Yellow
  • Clear
Cord

Refine by

  • AH201 (S)
  • AH202 (S)
  • AH204 (S)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Red Type
50
Fluorescent Red
AH201 (S)
11 Day(s)
SGD 16.83

Part Number : 187201
Days to Ship 11 Day(s)
Standard Unit Price SGD 16.83
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    2
  • Thickness(mm)
    0.08
  • Color Details
    Fluorescent Red
  • Cord
    AH201 (S)
1 Roll
Yellows
50
Fluorescent Yellow
AH202 (S)
11 Day(s)
SGD 16.83

Part Number : 187202
Days to Ship 11 Day(s)
Standard Unit Price SGD 16.83
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    2
  • Thickness(mm)
    0.08
  • Color Details
    Fluorescent Yellow
  • Cord
    AH202 (S)
1 Roll
Green
50
Fluorescent Green
AH204 (S)
11 Day(s)
SGD 16.83

Part Number : 187204
Days to Ship 11 Day(s)
Standard Unit Price SGD 16.83
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    2
  • Thickness(mm)
    0.08
  • Color Details
    Fluorescent Green
  • Cord
    AH204 (S)
1 Roll
Red Type
25
Fluorescent Red
AH201 (S)
11 Day(s)
SGD 13.69

Part Number : 188201
Days to Ship 11 Day(s)
Standard Unit Price SGD 13.69
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    25
  • Length(m)
    2
  • Thickness(mm)
    0.08
  • Color Details
    Fluorescent Red
  • Cord
    AH201 (S)
1 Roll
Yellows
25
Fluorescent Yellow
AH202 (S)
11 Day(s)
SGD 13.69

Part Number : 188202
Days to Ship 11 Day(s)
Standard Unit Price SGD 13.69
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    25
  • Length(m)
    2
  • Thickness(mm)
    0.08
  • Color Details
    Fluorescent Yellow
  • Cord
    AH202 (S)
1 Roll
Green
25
Fluorescent Green
AH204 (S)
11 Day(s)
SGD 13.69

Part Number : 188204
Days to Ship 11 Day(s)
Standard Unit Price SGD 13.69
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    25
  • Length(m)
    2
  • Thickness(mm)
    0.08
  • Color Details
    Fluorescent Green
  • Cord
    AH204 (S)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)