(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Non-Magnetic Super Plate "Do Not Drive During Work"

Click this image to zoom it.

Move the mouse over the image to zoom

Non-Magnetic Super Plate "Do Not Drive During Work"

Standard Unit Price:
SGD 18.00
Days to Ship :
7 Day(s)

[Features]·This is a switch-related sign using a non-Mag-Sheet. ·The display content is "No operation during work". ·It adheres firmly like an adhesive and can be attached and removed like a magnet. ·It is made of urethane resin and comes in the size of 190 × 90 × 1 mm.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    190×90×1
  • Display Content
    Working: Do Not Operate
  • Cord
    NMG-4
  • Material
    Urethane Resin (Surface: Polyester Processing)
  • Feature 1
    Obviously, even flat surfaces are very close together, as if they were glued, even if fairly rough and distorted, and they can be freely attached and detached.
  • Feature 2
    Washing it with water will restore the adhesive strength when it weakens.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 18.00

Part Number : 091004
Days to Ship 7 Day(s)
Standard Unit Price SGD 18.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    190×90×1
  • Display Content
    Working: Do Not Operate
  • Cord
    NMG-4
  • Material
    Urethane Resin (Surface: Polyester Processing)
  • Feature 1
    Obviously, even flat surfaces are very close together, as if they were glued, even if fairly rough and distorted, and they can be freely attached and detached.
  • Feature 2
    Washing it with water will restore the adhesive strength when it weakens.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)