(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Transparent Sticker "Authorized Personnel Only"

Click this image to zoom it.

Move the mouse over the image to zoom

Transparent Sticker "Authorized Personnel Only"

Standard Unit Price:
SGD 26.36
Days to Ship :
8 Day(s)

[Features]
·A simple sign that can be applied to transparent glass on automatic doors or gates, etc.
·Send a message to passers-by with an easy-to-understand pictogram.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Details Type
    Type with lettering included
  • Size
    150×115㎜
  • Display Content
    No admittance to unauthorized personnel
  • Cord
    TM-1M
  • Material
    Transparent PET sticker
  • Feature 1
    Transparent sticker utilized at a variety of locations, such as manufacturing plants, hospitals and schools.
  • Feature 2
    Transmit a message to persons by way of easily understandable Pict.
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Sheets)
8 Day(s)
SGD 26.36

Part Number : 207101
Days to Ship 8 Day(s)
Standard Unit Price SGD 26.36
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Type with lettering included
  • Size
    150×115㎜
  • Display Content
    No admittance to unauthorized personnel
  • Cord
    TM-1M
  • Material
    Transparent PET sticker
  • Feature 1
    Transparent sticker utilized at a variety of locations, such as manufacturing plants, hospitals and schools.
  • Feature 2
    Transmit a message to persons by way of easily understandable Pict.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)