(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Doorknob Label Sticker "Do Not Obstruct the Emergency Exit with Objects"

Click this image to zoom it.

Move the mouse over the image to zoom

Doorknob Label Sticker "Do Not Obstruct the Emergency Exit with Objects"

Standard Unit Price:
SGD 87.89
Days to Ship :
8 Day(s)

[Specifications]
·Fire extinguisher sticker
·Phosphorescent PVC sticker
·Size (mm) 150 × 225

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    150×225㎜
  • Display Content
    Do not place objects in front of the emergency exit.
  • Cord
    Phosphorescent H
  • Material
    Luminescent PVC Sticker
  • Feature 1
    * Phosphorescent PVC sticker will illuminate for several minutes even after the power is disconnected.
  • Amount Of Content
    1 Bag (5 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Bag (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Sheets)
8 Day(s)
SGD 87.89

Part Number : 069008
Days to Ship 8 Day(s)
Standard Unit Price SGD 87.89
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    150×225㎜
  • Display Content
    Do not place objects in front of the emergency exit.
  • Cord
    Phosphorescent H
  • Material
    Luminescent PVC Sticker
  • Feature 1
    * Phosphorescent PVC sticker will illuminate for several minutes even after the power is disconnected.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)