(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PL Warning Display Label (Vertical Type) "Attention: Risk of Burns from High-Temperatures, Do Not Touch"

Click this image to zoom it.

Move the mouse over the image to zoom

PL Warning Display Label (Vertical Type) "Attention: Risk of Burns from High-Temperatures, Do Not Touch"

Standard Unit Price:
SGD 14.63-
Days to Ship :
8 Day(s)

[Features]
·Vapor deposited PET sticker with weather and water resistance
·2 sizes, large and small, are available.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Display Content
    Caution: Hot Parts. Risk of Burn. Do Not Touch with Hands.
  • Material
    Vapor Deposition PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Size

Refine by

  • (Small) 70X38 mm
  • (Large) 100X55 mm
  • Clear
Cord

Refine by

  • PL-203 (Large)
  • PL-203 (Small)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
(Large) 100X55 mm
PL-203 (Large)
8 Day(s)
SGD 25.20

Part Number : 201203
Days to Ship 8 Day(s)
Standard Unit Price SGD 25.20
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Large) 100X55 mm
  • Display Content
    Caution: Hot Parts. Risk of Burn. Do Not Touch with Hands.
  • Cord
    PL-203 (Large)
  • Material
    Vapor Deposition PET Sticker
1 Bag (10 Sheets)
(Small) 70X38 mm
PL-203 (Small)
8 Day(s)
SGD 14.63

Part Number : 203203
Days to Ship 8 Day(s)
Standard Unit Price SGD 14.63
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Small) 70X38 mm
  • Display Content
    Caution: Hot Parts. Risk of Burn. Do Not Touch with Hands.
  • Cord
    PL-203 (Small)
  • Material
    Vapor Deposition PET Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)