(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
(Horizontal) Sticker Label "Keep Closed"

Click this image to zoom it.

Move the mouse over the image to zoom

(Horizontal) Sticker Label "Keep Closed"

Standard Unit Price:
SGD 41.00
Days to Ship :
8 Day(s)

[Features]
Horizontal safety sign made of strip-shaped stickers.
Sign saying "Do not open".
Because it is made of YUPO, it has excellent water resistance and durability.
Background color is Blue.
[Applications]
Suitable for on-site instructions.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Details Type
    Horizontal Type
  • Size
    90×360㎜
  • Display Content
    Keep closed at all times
  • Cord
    Stick 108
  • Material
    YUPO Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
8 Day(s)
SGD 41.00

Part Number : 047108
Days to Ship 8 Day(s)
Standard Unit Price SGD 41.00
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Horizontal Type
  • Size
    90×360㎜
  • Display Content
    Keep closed at all times
  • Cord
    Stick 108
  • Material
    YUPO Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)