(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Standing Floor Sign "Cleaning In Progress. Keep Out" Floor Sign -208

Click this image to zoom it.

Move the mouse over the image to zoom

Standing Floor Sign "Cleaning In Progress. Keep Out" Floor Sign -208

Standard Unit Price:
SGD 67.60
Days to Ship :
10 Day(s)

Floor sign which can be weighted using commercially available PET bottles.
[Features]
· Weights of up to 1.5 kg can be attached (Can also be used without weights)
· A wide variety of variations are available to facilitate use in a range of circumstances such as warning of danger in factories and public facilities, and in area management for shared spaces.
[Materials]
· Main body: ABS resin, Display section: Yupo stickers

Basic Specifications

  • Product Type
    Display stand
  • Material (Main Body)
    ABS Resin
  • Details Type
    Lettering included
  • Size(mm)
    600×280
  • Display Content
    Cleaning in Progress Do Not Enter
  • Cord
    Floor Sign -208
  • Specification 1
    Double-sided print
  • Mass(kg)
    1.1
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s)
SGD 67.60

Part Number : 337208
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Material (Main Body)
    ABS Resin
  • Details Type
    Lettering included
  • Size(mm)
    600×280
  • Display Content
    Cleaning in Progress Do Not Enter
  • Cord
    Floor Sign -208
  • Specification 1
    Double-sided print
  • Mass(kg)
    1.1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)