(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fire Extinguisher Placard - 6 (Vertical) "Fire Hydrant"

Click this image to zoom it.

Move the mouse over the image to zoom

Fire Extinguisher Placard - 6 (Vertical) "Fire Hydrant"

Standard Unit Price:
SGD 7.30
Days to Ship :
11 Day(s)

[Features]·A phosphorescent-type fire extinguisher sign. ·The letters represent "Fire hydrant."·It is made of rigid PVC and measures 240 × 80 × 1 mm.

Basic Specifications

  • Shape
    Square shape
  • Specifications
    Phosphorescent Type
  • Display Content
    Fireplug
  • Size(mm)
    240×80×1
  • Cord
    FR602
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Specification 1
    Front Print (Phosphorescent Ground)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 7.30

Part Number : 066602
Days to Ship 11 Day(s)
Standard Unit Price SGD 7.30
Quantity 1 pc.

Specificationtitle

  • Shape
    Square shape
  • Specifications
    Phosphorescent Type
  • Display Content
    Fireplug
  • Size(mm)
    240×80×1
  • Cord
    FR602
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Specification 1
    Front Print (Phosphorescent Ground)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)