(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fire Extinguisher Sign, Triangular Corner Type 2

Click this image to zoom it.

Move the mouse over the image to zoom

Fire Extinguisher Sign, Triangular Corner Type 2

Standard Unit Price:
SGD 21.96-
Days to Ship :
7 Day(s)

Available in 2 sizes: large and small

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 240 x 80 x 1 (2 sides)
  • 300 x 100 x 1 (2 sides)
  • Clear
Cord

Refine by

  • Fire Extinguisher D (Large)
  • Fire Extinguisher D (Small)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
300 x 100 x 1 (2 sides)
Fire Extinguisher D (Large)
7 Day(s)
SGD 24.89

Part Number : 013104
Days to Ship 7 Day(s)
Standard Unit Price SGD 24.89
Quantity 1 pc.

Specificationtitle

  • Shape
    Triangular prism
  • Specifications
    Phosphorescent Type
  • Display Content
    Fire extinguisher ↓
  • Size(mm)
    300 x 100 x 1 (2 sides)
  • Cord
    Fire Extinguisher D (Large)
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Specification 1
    Front Print
  • Specification 2
    With Double-Sided Tape
1 pc.
240 x 80 x 1 (2 sides)
Fire Extinguisher D (Small)
7 Day(s)
SGD 21.96

Part Number : 013304
Days to Ship 7 Day(s)
Standard Unit Price SGD 21.96
Quantity 1 pc.

Specificationtitle

  • Shape
    Triangular prism
  • Specifications
    Phosphorescent Type
  • Display Content
    Fire extinguisher ↓
  • Size(mm)
    240 x 80 x 1 (2 sides)
  • Cord
    Fire Extinguisher D (Small)
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Specification 1
    Front Print
  • Specification 2
    With Double-Sided Tape

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)