(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless Steel Wire Rope, Wire 15

Stainless Steel Wire Rope, Wire 15

Standard Unit Price:
SGD 3.05-
Days to Ship :
10 Day(s) or more

Strand diameter: 0.16Ø, Rope diameter: 1.50Ø, Stainless steel (SUS304)

Basic Specifications

  • Tensile Strength(kg)
    190
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1개
  • Clear
Product Type

Refine by

  • Safety sign
  • Other
  • Clear
Material (Main Body)

Refine by

  • Other
  • Clear
Size(mm)

Refine by

  • 0.16φ (bare wire diameter )1.50φ (rope diameter)
  • 0.16φ(소선 지름)1.50φ(로프 지름)
  • Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Clear
Material Details

Refine by

  • Stainless steel (SUS304)
  • 스테인레스(SUS304)
  • Clear
Cord

Refine by

  • Wire 15A
  • 와이어 15A
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1개
Safety sign
-
0.16φ(소선 지름)1.50φ(로프 지름)
스테인레스(SUS304)
와이어 15A
11 Day(s)
SGD 3.05

Part Number : 197060-1
Days to Ship 11 Day(s)
Standard Unit Price SGD 3.05
Quantity 1개

Specificationtitle

  • Product Type
    Safety sign
  • Material (Main Body)
    -
  • Size(mm)
    0.16φ(소선 지름)1.50φ(로프 지름)
  • Tensile Strength(kg)
    190
  • Material Details
    스테인레스(SUS304)
  • Cord
    와이어 15A
  • Length(m)
    100
  • Length per winding(m)
    100
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 3.06

Part Number : 197070-1
Days to Ship 10 Day(s)
Standard Unit Price SGD 3.06
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    1
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 5.21

Part Number : 197070-2
Days to Ship 10 Day(s)
Standard Unit Price SGD 5.21
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    2
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 8.77

Part Number : 197070-3
Days to Ship 10 Day(s)
Standard Unit Price SGD 8.77
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    3
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 11.70

Part Number : 197070-4
Days to Ship 10 Day(s)
Standard Unit Price SGD 11.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    4
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 14.63

Part Number : 197070-5
Days to Ship 10 Day(s)
Standard Unit Price SGD 14.63
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    5
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 17.57

Part Number : 197070-6
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.57
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    6
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 20.50

Part Number : 197070-7
Days to Ship 10 Day(s)
Standard Unit Price SGD 20.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    7
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 23.43

Part Number : 197070-8
Days to Ship 10 Day(s)
Standard Unit Price SGD 23.43
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    8
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 26.36

Part Number : 197070-9
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.36
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    9
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 26.07

Part Number : 197070-10
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.07
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    10
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 32.21

Part Number : 197070-11
Days to Ship 10 Day(s)
Standard Unit Price SGD 32.21
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    11
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 35.14

Part Number : 197070-12
Days to Ship 10 Day(s)
Standard Unit Price SGD 35.14
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    12
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 38.07

Part Number : 197070-13
Days to Ship 10 Day(s)
Standard Unit Price SGD 38.07
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    13
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 41.00

Part Number : 197070-14
Days to Ship 10 Day(s)
Standard Unit Price SGD 41.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    14
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 43.93

Part Number : 197070-15
Days to Ship 10 Day(s)
Standard Unit Price SGD 43.93
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    15
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 46.86

Part Number : 197070-16
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.86
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    16
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 49.79

Part Number : 197070-17
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.79
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    17
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 52.72

Part Number : 197070-18
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.72
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    18
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 55.65

Part Number : 197070-19
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.65
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    19
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 58.59

Part Number : 197070-20
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.59
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    20
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 61.52

Part Number : 197070-21
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.52
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    21
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 64.45

Part Number : 197070-22
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.45
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    22
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 67.38

Part Number : 197070-23
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.38
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    23
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 70.31

Part Number : 197070-24
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.31
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    24
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 73.24

Part Number : 197070-25
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.24
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    25
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 76.17

Part Number : 197070-26
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.17
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    26
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 79.10

Part Number : 197070-27
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    27
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 82.03

Part Number : 197070-28
Days to Ship 10 Day(s)
Standard Unit Price SGD 82.03
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    28
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 84.96

Part Number : 197070-29
Days to Ship 10 Day(s)
Standard Unit Price SGD 84.96
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    29
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 87.89

Part Number : 197070-30
Days to Ship 10 Day(s)
Standard Unit Price SGD 87.89
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    30
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 90.81

Part Number : 197070-31
Days to Ship 10 Day(s)
Standard Unit Price SGD 90.81
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    31
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 93.74

Part Number : 197070-32
Days to Ship 10 Day(s)
Standard Unit Price SGD 93.74
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    32
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 96.67

Part Number : 197070-33
Days to Ship 10 Day(s)
Standard Unit Price SGD 96.67
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    33
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 99.60

Part Number : 197070-34
Days to Ship 10 Day(s)
Standard Unit Price SGD 99.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    34
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 102.54

Part Number : 197070-35
Days to Ship 10 Day(s)
Standard Unit Price SGD 102.54
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    35
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 105.47

Part Number : 197070-36
Days to Ship 10 Day(s)
Standard Unit Price SGD 105.47
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    36
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 108.40

Part Number : 197070-37
Days to Ship 10 Day(s)
Standard Unit Price SGD 108.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    37
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 111.33

Part Number : 197070-38
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.33
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    38
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 114.26

Part Number : 197070-39
Days to Ship 10 Day(s)
Standard Unit Price SGD 114.26
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    39
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 117.19

Part Number : 197070-40
Days to Ship 10 Day(s)
Standard Unit Price SGD 117.19
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    40
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 120.12

Part Number : 197070-41
Days to Ship 10 Day(s)
Standard Unit Price SGD 120.12
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    41
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 123.05

Part Number : 197070-42
Days to Ship 10 Day(s)
Standard Unit Price SGD 123.05
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    42
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 125.98

Part Number : 197070-43
Days to Ship 10 Day(s)
Standard Unit Price SGD 125.98
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    43
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 128.91

Part Number : 197070-44
Days to Ship 10 Day(s)
Standard Unit Price SGD 128.91
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    44
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 131.84

Part Number : 197070-45
Days to Ship 10 Day(s)
Standard Unit Price SGD 131.84
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    45
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 134.77

Part Number : 197070-46
Days to Ship 10 Day(s)
Standard Unit Price SGD 134.77
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    46
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 137.70

Part Number : 197070-47
Days to Ship 10 Day(s)
Standard Unit Price SGD 137.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    47
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 140.63

Part Number : 197070-48
Days to Ship 10 Day(s)
Standard Unit Price SGD 140.63
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    48
  • Length per winding(m)
    -
1 pc.
Other
Other
Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
Stainless steel (SUS304)
Wire 15A
10 Day(s)
SGD 143.57

Part Number : 197070-49
Days to Ship 10 Day(s)
Standard Unit Price SGD 143.57
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    Wire Diameter: 0.16φ, Rope Diameter: 1.50φ
  • Tensile Strength(kg)
    190
  • Material Details
    Stainless steel (SUS304)
  • Cord
    Wire 15A
  • Length(m)
    49
  • Length per winding(m)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. 3
  4. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)