(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Banner "Risk Prediction Stops Disasters" Banner 17

Click this image to zoom it.

Move the mouse over the image to zoom

Banner "Risk Prediction Stops Disasters" Banner 17

Standard Unit Price:
SGD 58.59
Days to Ship :
7 Day(s)

[Features]·A banner made of nylon tarpaulin. ·The letters represent "Zero accidents by danger prediction."·The size is 450 × 1,580 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    450×1580
  • Contens Displayed Detail
    Zero Disaster with Hazard Prediction
  • Color
    White
  • Material Details
    Nylon Tarpaulin (Vinyl w/ Fibers)
  • Cord
    Banner 17
  • Print Direction
    Front Print
  • Specifications
    4 Corner Grommets
  • Specification 2
    With String
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 58.59

Part Number : 123017
Days to Ship 7 Day(s)
Standard Unit Price SGD 58.59
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    450×1580
  • Contens Displayed Detail
    Zero Disaster with Hazard Prediction
  • Color
    White
  • Material Details
    Nylon Tarpaulin (Vinyl w/ Fibers)
  • Cord
    Banner 17
  • Print Direction
    Front Print
  • Specifications
    4 Corner Grommets
  • Specification 2
    With String

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)