(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Aluminum Valve Open/Closed Tag "Adjusted Open" (Green) Special 15-134B

Aluminum Valve Open/Closed Tag "Adjusted Open" (Green) Special 15-134B

Standard Unit Price:
SGD 6.65
Days to Ship :
7 Day(s)

Available in 3 colors: red, green and blue

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    50 Pills X 1
  • Contens Displayed Detail
    Adjustment open
  • Color
    Green
  • Material Details
    Aluminum
  • Cord
    Special 15-134B
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 6.65

Part Number : 157072
Days to Ship 7 Day(s)
Standard Unit Price SGD 6.65
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    50 Pills X 1
  • Contens Displayed Detail
    Adjustment open
  • Color
    Green
  • Material Details
    Aluminum
  • Cord
    Special 15-134B
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)