(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Valve Switch Label "Operation Prohibited" Special 15-24

Click this image to zoom it.

Move the mouse over the image to zoom

Valve Switch Label "Operation Prohibited" Special 15-24

Standard Unit Price:
SGD 26.66
Days to Ship :
8 Day(s)

A safety sign dedicated to opening and closing valves.
[Features]
·By adding a step of lamination to PET, durability is increased.
·It is deployed with the display content of "operation prohibited".
·It measures 55 x 40 x 1 mm and is made of PET and laminated.
·⌀3.5 (3.5 mm) ×1, with upper grommets, double-sided printing.
·Eco-friendly product.
[Applications]
·It can be used as a valve open/close indicator.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    55×40×1
  • Contens Displayed Detail
    Operation Prohibited
  • Color
    Red
  • Material Details
    PET
  • Cord
    Special 15-24
  • Print Direction
    Double-sided print
  • Specifications
    3.5 mmφ Hole X 1
  • Specification 2
    With Upper Grommets
  • Specification 3
    Laminated
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
8 Day(s)
SGD 26.66

Part Number : 155070
Days to Ship 8 Day(s)
Standard Unit Price SGD 26.66
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    55×40×1
  • Contens Displayed Detail
    Operation Prohibited
  • Color
    Red
  • Material Details
    PET
  • Cord
    Special 15-24
  • Print Direction
    Double-sided print
  • Specifications
    3.5 mmφ Hole X 1
  • Specification 2
    With Upper Grommets
  • Specification 3
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)