(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Luminescent Evacuation Equipment Sign "Evacuation Door" FR301

Click this image to zoom it.

Move the mouse over the image to zoom

Luminescent Evacuation Equipment Sign "Evacuation Door" FR301

Standard Unit Price:
SGD 10.20
Days to Ship :
8 Day(s)

[Features]·A phosphorescent-type evacuation sign. ·The letters represent "Emergency exit."·It is made of rigid PVC and measures 120 × 360 × 1 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    120×360×1
  • Contens Displayed Detail
    Escape Route
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    FR301
  • Print Direction
    Front Print (Phosphorescent Ground)
  • Feature 1
    Stays illuminated for several minutes even if the power is disconnected
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 10.20

Part Number : 066301
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    120×360×1
  • Contens Displayed Detail
    Escape Route
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    FR301
  • Print Direction
    Front Print (Phosphorescent Ground)
  • Feature 1
    Stays illuminated for several minutes even if the power is disconnected

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)