(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hanging Sign TS-H

Click this image to zoom it.

Move the mouse over the image to zoom

Hanging Sign TS-H

Standard Unit Price:
SGD 37.40
Days to Ship :
7 Day(s)

Just wrap this simple sign around a bar using hook-and-loop tape

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    730X450X0.35 (Display part: 450 square)
  • Details Type
    Main Body
  • Material Details
    Nylon Tarpaulin (White)
  • Cord
    TS-H
  • Specifications
    Transparent Vinyl Pocket (with Bottom Fastener)
  • Feature 1
    Can be attached to not only a single pipe but also a cone bar or a chain
  • Feature 2
    A sign will be inserted through the fastener on the bottom. This prevents water from entering inside even when wet with rain and preventing water from accumulating.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 37.40

Part Number : 100030
Days to Ship 7 Day(s)
Standard Unit Price SGD 37.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    730X450X0.35 (Display part: 450 square)
  • Details Type
    Main Body
  • Material Details
    Nylon Tarpaulin (White)
  • Cord
    TS-H
  • Specifications
    Transparent Vinyl Pocket (with Bottom Fastener)
  • Feature 1
    Can be attached to not only a single pipe but also a cone bar or a chain
  • Feature 2
    A sign will be inserted through the fastener on the bottom. This prevents water from entering inside even when wet with rain and preventing water from accumulating.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)