(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Name Sign (Sticker Type) "Chief Operator, Deputy, Supervisor" Stick 74

Click this image to zoom it.

Move the mouse over the image to zoom

Name Sign (Sticker Type) "Chief Operator, Deputy, Supervisor" Stick 74

Standard Unit Price:
SGD 13.40
Days to Ship :
8 Day(s)

Stickers used to inform the operators of heavy machinery, etc., on which the name can be written directly. They are made of rigid PVC and have excellent flame retardancy, chemical resistance, oil resistance, and durability.

Basic Specifications

  • Size(mm)
    200×80
  • Contens Displayed Detail
    Person responsible for operations Sub Lead
  • Color
    Yellow
  • Material Details
    PET Sticker
  • Cord
    Stick 74
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
8 Day(s)
SGD 13.40

Part Number : 047074
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.40
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Size(mm)
    200×80
  • Contens Displayed Detail
    Person responsible for operations Sub Lead
  • Color
    Yellow
  • Material Details
    PET Sticker
  • Cord
    Stick 74

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)