(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Organic Solvent Storage Area Sign "Organic Solvent Storage Area" Organic 9I

Click this image to zoom it.

Move the mouse over the image to zoom

Organic Solvent Storage Area Sign "Organic Solvent Storage Area" Organic 9I

Standard Unit Price:
SGD 19.03
Days to Ship :
7 Day(s)

300 × 600 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Size(mm)
    300×600×1
  • Contens Displayed Detail
    Organic Solvent Storage Location Handling Precautions Be sure to tightly close the container.
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Organic 9I
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 19.03

Part Number : 032019
Days to Ship 7 Day(s)
Standard Unit Price SGD 19.03
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    300×600×1
  • Contens Displayed Detail
    Organic Solvent Storage Location Handling Precautions Be sure to tightly close the container.
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Organic 9I
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)