(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Badge Safety and Health Promoter Size (mm) 30 circles

Click this image to zoom it.

Move the mouse over the image to zoom

Badge Safety and Health Promoter Size (mm) 30 circles

Standard Unit Price:
SGD 20.37
Days to Ship :
10 Day(s)

[Features]·A badge with a pin on the back made of copper cloisonne with an outstanding sense of luxury and dignity. ·The letters represent "Health and safety promoter."

Basic Specifications

  • Product Type
    Patch
  • Display Content
    Safety and Hygiene Promoter
  • With/without reflectiveness
    NA
  • Size(mm)
    30 Pills
  • Cord
    Badge 310
  • Material
    Copper
  • Specifications
    Cloisonné Ware, with Pin on Back
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 20.37

Part Number : 138310
Days to Ship 10 Day(s)
Standard Unit Price SGD 20.37
Quantity 1 pc.

Specificationtitle

  • Product Type
    Patch
  • Display Content
    Safety and Hygiene Promoter
  • With/without reflectiveness
    NA
  • Size(mm)
    30 Pills
  • Cord
    Badge 310
  • Material
    Copper
  • Specifications
    Cloisonné Ware, with Pin on Back

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)