(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mesh Pullover Safety Vest "Safety Patrol"

Click this image to zoom it.

Move the mouse over the image to zoom

Mesh Pullover Safety Vest "Safety Patrol"

Standard Unit Price:
SGD 146.50
Days to Ship :
11 Day(s)

Mesh material for comfort even in summer or when working in high-temperature environments (elasticated, with hook-and-loop tape)

Basic Specifications

  • Product Type
    Safety vest
  • Main Body Material
    Nylon Mesh
  • LED Presence
    NA
  • Garment length(cm)
    600
  • Width(cm)
    440
  • Display Content
    Safety Patrol
  • Color
    Green
  • Size(mm)
    600×440
  • Cord
    MZ-3
  • Detailed Material
    Mesh (100% Nylon), Fabric (65% Polyester, 35% Cotton)
  • Specification 1
    With rubber and Velcro tape
  • Specification 2
    Double-sided display
  • Features 1
    Mesh type with great breathability to easily dissipate sweat and heat.
  • Features 2
    A bib that can be worn comfortably even when carrying out work in summertime or in locations with high humidity levels.
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 146.50

Part Number : 320003
Days to Ship 11 Day(s)
Standard Unit Price SGD 146.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety vest
  • Main Body Material
    Nylon Mesh
  • LED Presence
    NA
  • Garment length(cm)
    600
  • Width(cm)
    440
  • Display Content
    Safety Patrol
  • Color
    Green
  • Size(mm)
    600×440
  • Cord
    MZ-3
  • Detailed Material
    Mesh (100% Nylon), Fabric (65% Polyester, 35% Cotton)
  • Specification 1
    With rubber and Velcro tape
  • Specification 2
    Double-sided display
  • Features 1
    Mesh type with great breathability to easily dissipate sweat and heat.
  • Features 2
    A bib that can be worn comfortably even when carrying out work in summertime or in locations with high humidity levels.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)