(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Traction Roll (Sheet Type) 247060

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Traction Roll (Sheet Type)
Part Number: 247060

Standard Unit Price: SGD 19.32 Special Price SGD 19.32
Quantity: 1 pc.
Days to Ship: 8 Day(s)

Cushioned safety signs with a cushioning function added to the flat type danger display.
[Features]
· Safety cushioning that can be applied easily to rough areas on buildings, protecting people and buildings with danger markings and a cushioning function.
· The reflective type is highly effective for safety at night.
· Materials used: Cushion: foam urethane, surface: polyethylene.
[Applications]
· Danger prevention in car parks and work sites, etc.
· For warnings.
· Danger markings and protection in work sites, factories, car parks, etc., or to prevent scratches to cars, etc.

Specifications of 247060

Please check the type/dimensions/specifications of the part 247060 in the Traction Roll (Sheet Type) series.

Similar Part Numbers

Part Number
247050
247051
247052
247061
247062
247070
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth × Length (mm) Color Thickness (mm) Details Type Cord Amount Of Content

SGD 16.10

1 Piece(s) 8 Day(s) 100×1000Yellow/Black8Non-reflective typeTRC-108-

SGD 31.50

1 Piece(s) 11 Day(s) 100×1000Yellow/Black8Reflective TypeTRC-108H-

SGD 16.10

1 Piece(s) 11 Day(s) 100×1000Green/ White8Non-reflective typeTRC-108WG-

SGD 42.30

1 Piece(s) 11 Day(s) 200×1000Yellow/Black5Reflective TypeTRC-205H-

SGD 21.96

1 Piece(s) 11 Day(s) 200×1000Green/ White5Non-reflective typeTRC-205WG-

SGD 30.74

1 Piece(s) 8 Day(s) 200×1000Yellow/Black8Non-reflective typeTRC-208-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)