(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Helmet Stickers "Operations Chief Construction Rebar Assembly"

Click this image to zoom it.

Move the mouse over the image to zoom

Helmet Stickers "Operations Chief Construction Rebar Assembly"

Standard Unit Price:
SGD 11.25
Days to Ship :
11 Day(s)

[Features]·35 × 25 mm olefin stickers. · The content is "Operations Chief of Erection, Etc., of Steel Frame of Buildings, Etc."

Basic Specifications

  • Product Type
    sticker
  • Size
    35×25
  • Display Content
    Work supervisors for assembly of steel frames used in building structures, etc.
  • Cord
    HL-53
  • Material
    Olefin Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
11 Day(s)
SGD 11.25

Part Number : 233053
Days to Ship 11 Day(s)
Standard Unit Price SGD 11.25
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    sticker
  • Size
    35×25
  • Display Content
    Work supervisors for assembly of steel frames used in building structures, etc.
  • Cord
    HL-53
  • Material
    Olefin Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)